Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.858 |
| A dimension MM | 47.200 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-14-06WLTVZ |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -14 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.957 |
| Hose cut off factor MM | 24.308 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.893 |
| Series | 100R5 Reusable |
| Thread sealant | No |