Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.482 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-16-05WLTZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.929 |
| Hose cut off factor MM | 23.597 |
| Hose size | -5 |
| Inside diameter IN | 0.189 |
| Inside diameter MM | 4.800 |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Series | 100R5 Reusable |
| Thread sealant | No |