Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.909 |
| A dimension MM | 48.488 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-16-06WLTCPZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.768 |
| Hose cut off factor MM | 19.507 |
| Hose size | -6 |
| Inside diameter IN | 0.232 |
| Inside diameter MM | 5.893 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 1.909 |
| Product length mm | 48.489 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | 100R5 Reusable |
| Thread sealant | No |