Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.740 |
| Backup hex size MM | 18.796 |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-16-06WLTZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 18.999 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.500 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.900 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 2.047 |
| Product length mm | 51.993 |
| Product material | Carbon steel |
| Product width in | 0.840 |
| Product width mm | 21.336 |
