Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-18-06TLTZ |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hose cut off factor IN | 0.720 |
| Hose cut off factor MM | 18.500 |
| Hose size | -6 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |