HOSE NIPPLE,5R/08,DKOL/18,CS,STR-product-details

HOSE NIPPLE,5R/08,DKOL/18,CS,STR

20415-18-08WLTZ


Tools

Product specifications

Characteristic
Value
A dimension IN1.909
A dimension MM48.488
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item20415-18-08WLTZ
Compatible hose ID MM10.300
Construction StyleReusable
End size 1-18
End type 1Female metric 24 degree cone
Finish platingNone
Hose cut off factor IN1.008
Hose cut off factor MM25.603
Hose size-8
Inside diameter IN0.283
Inside diameter MM7.188
Series100R5 Reusable
Thread sealantNo