Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-22-08WLTZ |
| Compatible hose ID IN | 0.710 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.600 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.200 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
