Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.126 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-26-12WLTZ |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -26 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.023 |
| Product height mm | 25.984 |
| Product length in | 2.126 |
| Product length mm | 54.000 |
| Product width in | 1.023 |
| Product width mm | 25.984 |
| Series | 100R5 Reusable |
| Thread sealant | No |