Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-30-16WLTVZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -16 |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.500 |
| Hose size | -16 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |