Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.952 |
| A dimension MM | 74.981 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-45-24SRWLT |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End size 1 | -45 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.354 |
| Hose cut off factor MM | 34.392 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product material | 304 Stainless steel |
| Series | 100R5 Reusable |
| Thread sealant | No |