Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.012 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20415-52-24WLTZ |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End size 1 | -52 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.413 |
| Hose cut off factor MM | 35.890 |
| Hose size | -24 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 25.984 |
| Product height in | 1.909 |
| Product height mm | 48.489 |
| Product length in | 3.012 |
| Product length mm | 76.505 |
| Product width in | 1.909 |
| Product width mm | 48.489 |
| Series | 100R5 Reusable |
| Thread sealant | No |
