fitting-nipple
20445-14-04WLTZ
Product specifications
Characteristic | Value |
---|
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Construction Style | Crimp |
End size 1 | -6 |
Hose size | -4 |
Product material | Carbon steel |
Thread sealant | No |