Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.803 |
| A dimension MM | 71.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20445-18-08WLTVZ |
| Compatible hose ID IN | 0.410 |
| Construction Style | Reusable |
| Drop dimension IN | 0.737 |
| Drop dimension MM | 18.7 |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.901 |
| Hose cut off factor MM | 48.300 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.188 |
| Product height in | 0.737 |
| Product height mm | 18.720 |
| Product length in | 2.803 |
| Product length mm | 71.196 |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Series | 100R5 Reusable |
| Thread sealant | No |