Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.866 |
| A dimension MM | 98.200 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20445-30-16WLTVZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.173 |
| Drop dimension MM | 29.8 |
| End size 1 | -16 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.768 |
| Hose cut off factor MM | 70.307 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.173 |
| Product height mm | 29.794 |
| Product length in | 3.866 |
| Product length mm | 98.196 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 100R5 Reusable |
| Thread sealant | No |
