Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-14-04WLTZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.500 |
| Hose size | -4 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |