Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-18-06TLTZ |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 1.460 |
| Drop dimension MM | 37.1 |
| End size 1 | -10 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Carbon steel |