Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.618 |
| A dimension MM | 66.497 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-22-10WXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.752 |
| Drop dimension MM | 44.50 |
| End size 1 | -22 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.622 |
| Hose cut off factor MM | 41.199 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 1.752 |
| Product height mm | 44.501 |
| Product length in | 2.618 |
| Product length mm | 66.497 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | 100R5 Reusable |
| Thread sealant | No |