Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.453 |
| A dimension MM | 87.700 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-30-16WLTVZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| Drop dimension IN | 2.421 |
| Drop dimension MM | 61.5 |
| End size 1 | -30 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.354 |
| Hose cut off factor MM | 59.792 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 2.421 |
| Product height mm | 61.493 |
| Product length in | 3.453 |
| Product length mm | 87.706 |
| Product width in | 1.220 |
| Product width mm | 30.988 |
| Series | 100R5 Reusable |
| Thread sealant | No |