Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.858 |
| A dimension MM | 123.400 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20495-36-20WXZ |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 2.700 |
| Drop dimension MM | 68.58 |
| End size 1 | -36 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.559 |
| Hose cut off factor MM | 90.399 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 4.858 |
| Product length mm | 123.400 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Series | 100R5 Reusable |
| Thread sealant | No |