Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.067 |
| A dimension MM | 52.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20515-24-10WXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -24 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.071 |
| Hose cut off factor MM | 27.203 |
| Hose size | -10 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product length in | 2.067 |
| Product length mm | 52.500 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |