Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.555 |
| A dimension MM | 39.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 16.993 |
| Brand | Winner by Danfoss |
| Catalog Item | 20715-12-04AFASRLT |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.669 |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.650 |
| Hose cut off factor MM | 16.510 |
| Hose size | -4 |
| Inside diameter IN | 0.138 |
| Inside diameter MM | 3.505 |
| Product material | 304 Stainless steel |
| Product width in | 0.473 |
| Product width mm | 12.014 |
| Series | 100R5 Reusable |
| Thread sealant | No |
