fitting-nipple
20715-14-05AFASRLT
Tools20715-14-05AFASRLT Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.313 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Crimp |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 18.999 |
| Hose size | -5 |
| Product material | 304 Stainless steel |