fitting-nipple
20715-20-10FASRLT
Tools20715-20-10FASRLT Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20715-20-10FASRLT |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Hose size | -10 |
| Product material | 304 Stainless steel |