Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 29.997 |
| Brand | Winner by Danfoss |
| Catalog Item | 20715-24-10FASRLT |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| Hose size | -10 |
| Product material | 304 Stainless steel |
