Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.983 |
| A dimension MM | 24.960 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21304N-C00 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.081 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 0.983 |
| Product length mm | 24.968 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex IN | 0.560 |
| Reusable socket hex MM | 14.280 |
| Series | 213 N |
| Thread sealant | No |