Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.000 |
| A dimension MM | 25.400 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21305N-C00 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.938 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.725 |
| Hose cut off factor MM | 18.415 |
| Hose size | -5 |
| Inside diameter IN | 0.578 |
| Inside diameter MM | 14.681 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex IN | 0.620 |
| Reusable socket hex MM | 15.870 |
| Series | 213 N |
| Thread sealant | No |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.938 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027593 |