Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.320 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21305N-E45 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 28.96 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -8 |
| End Type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.630 |
| Hose cut off factor MM | 66.802 |
| Hose size | -5 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.369 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reusable socket hex IN | 0.620 |
| Reusable socket hex MM | 15.870 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059623 |
| Proposition 65 | Cancer and Reproductive Harm |
