Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.490 |
| A dimension MM | 63.240 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21308N-608-BG |
| Construction Style | Reusable |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.350 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.140 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.490 |
| Product length mm | 63.246 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex IN | 0.875 |
| Reusable socket hex MM | 22.225 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903038198 |
![Hose Fittings 21310N-610 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215500%2FID433158287729-0101_preview.jpg&w=1920&q=75)