Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.281 |
| A dimension MM | 32.537 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21308N-C00 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.766 |
| Inside diameter MM | 19.456 |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 1.281 |
| Product length mm | 32.537 |
| Product material | Carbon steel |
| Product width in | 0.970 |
| Product width mm | 24.638 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | 213 N |
| Thread sealant | No |