Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.230 |
| Angle shape | Straight |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.400 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21310N-108 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.420 |
| Inside diameter MM | 10.668 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reusable socket hex IN | 1.000 |
| Reusable socket hex MM | 25.400 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059890 |
| Proposition 65 | Cancer and Reproductive Harm |
