Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.370 |
| A dimension MM | 34.798 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21310N-C00 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -10 |
| Inside diameter IN | 0.875 |
| Inside diameter MM | 22.225 |
| Product height in | 1.110 |
| Product height mm | 28.194 |
| Product length in | 1.370 |
| Product length mm | 34.798 |
| Product material | Carbon steel |
| Product width in | 1.110 |
| Product width mm | 28.194 |
| Reusable socket hex IN | 1.000 |
| Reusable socket hex MM | 25.400 |
| Series | 213 N |
| Thread sealant | No |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027616 |