Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.024 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21312N-112 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059920 |
| Proposition 65 | Cancer and Reproductive Harm |
