Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.390 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.800 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21312N-412 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059937 |
| Proposition 65 | Cancer and Reproductive Harm |
