Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.914 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.800 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21312N-612 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -12 |
| Inside diameter IN | 0.579 |
| Inside diameter MM | 14.707 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059944 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 21310N-610 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215498%2FID433158267723-0101_preview.jpg&w=1920&q=75)