Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.453 |
| A dimension MM | 36.906 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21312N-C00 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.984 |
| Inside diameter MM | 24.994 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.453 |
| Product length mm | 36.906 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 213 N |
| Thread sealant | No |