Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.950 |
| A dimension MM | 74.930 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21316N-616-BG |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.752 |
| Hose size | -16 |
| Inside diameter IN | 0.822 |
| Inside diameter MM | 20.879 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | 213 N |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
![Hose Fittings 21310N-610 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215498%2FID433158267723-0101_preview.jpg&w=1920&q=75)