Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.375 |
| A dimension MM | 34.925 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21316N-C00 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 1.240 |
| Inside diameter MM | 31.496 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | 213 N |
| Thread sealant | No |