Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.612 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 21316N-X26 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H213 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.500 |
| Hex size 2 MM | 38.100 |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 42.926 |
| Hose size | -16 |
| Inside diameter IN | 0.812 |
| Inside diameter MM | 20.625 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Series | 213 N |
| Thread sealant | No |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
| Working pressure max BAR | 280 |
| Working pressure max PSI | 4050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975059975 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 21310N-610 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215500%2FID433158287729-0101_preview.jpg&w=1920&q=75)