Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.390 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Catalog Item | 220515-10-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.769 |
| Hose cut off factor MM | 19.532 |
| Hose size | -12 |
| Inside diameter IN | 0.556 |
| Inside diameter MM | 14.120 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.859 |
| Product length mm | 72.619 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | FJ Series |