Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.565 |
| A dimension MM | 65.150 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Catalog Item | 220515-10B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 1.811 |
| Hose cut off factor MM | 46.000 |
| Hose size | -10 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.470 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.656 |
| Product length mm | 67.460 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | FJ Series |