Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.565 |
| A dimension MM | 65.150 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.000 |
| Brand | Danfoss |
| Catalog Item | 220515-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.720 |
| Hose cut off factor MM | 18.288 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.656 |
| Product length mm | 67.460 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | FJ Series |
