Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.660 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 220515-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.921 |
| Hose cut off factor MM | 48.800 |
| Hose size | -12 |
| Inside diameter IN | 0.556 |
| Inside diameter MM | 14.120 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.902 |
| Product length mm | 73.711 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | FJ Series |