Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.552 |
| A dimension MM | 39.420 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 220515-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.563 |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Hex size 5 IN | 0.563 |
| Hex size 5 MM | 14.3 |
| Hose cut off factor IN | 1.236 |
| Hose cut off factor MM | 31.400 |
| Hose size | -4 |
| Inside diameter IN | 0.169 |
| Inside diameter MM | 4.280 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.552 |
| Product length mm | 39.420 |
| Product material | Brass |
| Product serial name | 220515 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Series | FJ Series |