Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.722 |
| A dimension MM | 43.730 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Catalog Item | 220515-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End size 1 | -5 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -5 |
| Inside diameter IN | 0.241 |
| Inside diameter MM | 6.130 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.722 |
| Product length mm | 43.739 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | FJ Series |