Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.291 |
| A dimension MM | 58.190 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Catalog Item | 220515-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Hose size | -8 |
| Inside diameter IN | 0.412 |
| Inside diameter MM | 10.470 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.291 |
| Product length mm | 58.191 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | FJ Series |