Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.560 |
| A dimension MM | 65.150 |
| Angle shape | Straight |
| Backup hex size MM | 73.020 |
| Brand | Danfoss |
| Catalog Item | 220516-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 33.950 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.410 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.570 |
| Product length mm | 65.278 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)