Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.613 |
| A dimension MM | 66.370 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 220516-12-10S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.510 |
| Hose size | -10 |
| Inside diameter IN | 0.515 |
| Inside diameter MM | 13.080 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.613 |
| Product length mm | 66.370 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | FJ Series |