Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.710 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 220516-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.110 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.450 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)