Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.668 |
| A dimension MM | 67.760 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Catalog Item | 220516-16-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -20 |
| Inside diameter IN | 1.120 |
| Inside diameter MM | 28.440 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 2.668 |
| Product length mm | 67.767 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | FJ Series |