Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.501 |
| A dimension MM | 63.530 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Danfoss |
| Catalog Item | 220516-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.020 |
| Hose size | -16 |
| Inside diameter IN | 0.895 |
| Inside diameter MM | 26.840 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.501 |
| Product length mm | 63.525 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | FJ Series |